- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of H10A
-
- NRR value(dB)
- 30
-
- Product Type
- Earmuffs
-
- Shape
- Headband Type
-
- Standard
- JIS / ANSI (American Standard)
-
- Width(mm)
- 140
-
- Height(mm)
- 210
-
- Material Quality
- Earmuffs, Headband: Polyvinyl Chloride (PVC)
-
- Trusco Code
- 373-9783
-
- Mass(g)
- 285
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,840.12
|
EAR-MUFFS
|
2 Piece(s)
|
|
5 Day(s)
|
Product Description
[Features]
· High sound insulation with a double layered structure.
· Applicable for environments with noise levels up to 105 dB.
· Headband type.
[Applications]
· For noisy work.
Specifications of H10A
-
- NRR value(dB)
- 30
-
- Product Type
- Earmuffs
-
- Shape
- Headband Type
-
- Standard
- JIS / ANSI (American Standard)
-
- Width(mm)
- 140
-
- Height(mm)
- 210
-
- Material Quality
- Earmuffs, Headband: Polyvinyl Chloride (PVC)
-
- Trusco Code
- 373-9783
-
- Mass(g)
- 285
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,840.12
|
EAR-MUFFS
|
2 Piece(s)
|
|
5 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?