(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Earmuffs (Foldable Type)

Earmuffs (Foldable Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of H6FV

  • NRR value(dB)
    21
  • Product Type
    Earmuffs
  • Shape
    Foldable Type
  • Cord
    None
  • Standard
    JIS
  • Width(mm)
    145
  • Height(mm)
    215
  • Material Quality
    Ear Pad: ABS resin, polyvinyl chloride (PVC)
  • Trusco Code
    342-0272
  • Mass(g)
    205
  • Features
    It can be folded and stored when not in use. The liquid inside the cushion reduces the sense of pressure on the face. It has a thin and slim design.
  • Specifications
    JIS T 8161 EM Compliant Product
  • Amount Of Content
    1 pc.
Part Number
H6FV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,642.21

EAR-MUFFS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • NRR value(dB)
    21
  • Product Type
    Earmuffs
  • Shape
    Foldable Type
  • Cord
    None
  • Standard
    JIS
  • Width(mm)
    145
  • Height(mm)
    215
  • Material Quality
    Ear Pad: ABS resin, polyvinyl chloride (PVC)
  • Trusco Code
    342-0272
  • Mass(g)
    205
  • Features
    It can be folded and stored when not in use. The liquid inside the cushion reduces the sense of pressure on the face. It has a thin and slim design.
  • Specifications
    JIS T 8161 EM Compliant Product
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be folded and stored when not in use.
· The liquid inside the cushion reduces the sense of pressure onto the face.
· Thin type slim design.
· Folding type earmuffs with an NRR value of 21 dB.

Specifications of H6FV

  • NRR value(dB)
    21
  • Product Type
    Earmuffs
  • Shape
    Foldable Type
  • Cord
    None
  • Standard
    JIS
  • Width(mm)
    145
  • Height(mm)
    215
  • Material Quality
    Ear Pad: ABS resin, polyvinyl chloride (PVC)
  • Trusco Code
    342-0272
  • Mass(g)
    205
  • Features
    It can be folded and stored when not in use. The liquid inside the cushion reduces the sense of pressure on the face. It has a thin and slim design.
  • Specifications
    JIS T 8161 EM Compliant Product
  • Amount Of Content
    1 pc.
Part Number
H6FV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,642.21

EAR-MUFFS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1