- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Earmuff Neck Band Type 95dB
Specifications of H6B/V
-
- NRR value(dB)
- 21
-
- Product Type
- Earmuffs
-
- Shape
- Neck Band Type
-
- Standard
- ANSI (American Standard)
-
- Width(mm)
- 150
-
- Height(mm)
- 140
-
- Material Quality
- Earmuffs: Polyvinyl Chloride (PVC)
-
- Trusco Code
- 373-9805
-
- Mass(g)
- 165
-
- Features
- Thin ear muffs. Suitable for noise environments of up to 95 dB. Neck band type.
-
- Specifications
- ANSI (American National Standards Institute) Certified Product, JIS T 8161 EM Compliant Product
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,466.67
|
EAR-MUFFS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- NRR value(dB)
- 21
-
- Product Type
- Earmuffs
-
- Shape
- Neck Band Type
-
- Standard
- ANSI (American Standard)
-
- Width(mm)
- 150
-
- Height(mm)
- 140
-
- Material Quality
- Earmuffs: Polyvinyl Chloride (PVC)
-
- Trusco Code
- 373-9805
-
- Mass(g)
- 165
-
- Features
- Thin ear muffs. Suitable for noise environments of up to 95 dB. Neck band type.
-
- Specifications
- ANSI (American National Standards Institute) Certified Product, JIS T 8161 EM Compliant Product
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Thin-type earmuffs.
· Applicable for environments with noise levels up to 95 dB.
· A neckband type.
[Applications]
· For noisy work
Specifications of H6B/V
-
- NRR value(dB)
- 21
-
- Product Type
- Earmuffs
-
- Shape
- Neck Band Type
-
- Standard
- ANSI (American Standard)
-
- Width(mm)
- 150
-
- Height(mm)
- 140
-
- Material Quality
- Earmuffs: Polyvinyl Chloride (PVC)
-
- Trusco Code
- 373-9805
-
- Mass(g)
- 165
-
- Features
- Thin ear muffs. Suitable for noise environments of up to 95 dB. Neck band type.
-
- Specifications
- ANSI (American National Standards Institute) Certified Product, JIS T 8161 EM Compliant Product
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,466.67
|
EAR-MUFFS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?