(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E-A-RTM Push-InTM

E-A-R<SUP>TM</SUP> Push-In<SUP>TM</SUP>

You can add up to 6 items to the comparison list.

Loading...

Specifications of 318-1008

  • NRR value(dB)
    30
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS
  • Material Quality
    Polyurethane (PUR)
  • Trusco Code
    344-7219
  • Mass(g/pair)
    0.8
  • Features
    Foam type which can be inserted into ears without squeezing. Insert parts are made from soft polyurethane, can alleviate user's pain.
  • Specifications
    JIS T8161 EP1 Compliant Product
Part Number
318-1008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 36.00

EARPLUGS 200 Piece(s) 91 Day(s)

Basic Specifications

  • NRR value(dB)
    30
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS
  • Material Quality
    Polyurethane (PUR)
  • Trusco Code
    344-7219
  • Mass(g/pair)
    0.8
  • Features
    Foam type which can be inserted into ears without squeezing. Insert parts are made from soft polyurethane, can alleviate user's pain.
  • Specifications
    JIS T8161 EP1 Compliant Product

Product Description

A foam type that can be inserted in the ear without compressing. Discomfort is reduced since the part that is inserted in the ear is soft polyurethane.

Specifications of 318-1008

  • NRR value(dB)
    30
  • Product Type
    Earplugs
  • Shape
    Foam Type
  • Size
    Free
  • Cord
    None
  • Standard
    JIS
  • Material Quality
    Polyurethane (PUR)
  • Trusco Code
    344-7219
  • Mass(g/pair)
    0.8
  • Features
    Foam type which can be inserted into ears without squeezing. Insert parts are made from soft polyurethane, can alleviate user's pain.
  • Specifications
    JIS T8161 EP1 Compliant Product
Part Number
318-1008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 36.00

EARPLUGS 200 Piece(s) 91 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1