(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rescue Board Bench

Rescue Board Bench

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of BC-309-118-5

  • Product Type
    Disaster Stretcher
  • Dimensions at bench (Width x Length x Height)(mm)
    460x1780x380
  • Dimensions at stretcher (Width x Length x Height)(mm)
    430x1780x81
  • Trusco Code
    361-5707
  • Mass(g)
    22500
  • Features
    Can be used normally as a bench, but in times of emergency, such as when there is an emergency patient, or injured person, it can be used as a stretcher by removing the seat.
  • Use
    As an Emergency Stretcher.
  • Specifications
    Includes Belt to Secure People Requiring Rescue
  • Seat
    Polyethylene
  • Legs
    Powder Coated Steel
  • Belt
    Nylon
  • Buckle
    POM Resin
  • Amount Of Content
    1 unit
Part Number
BC-309-118-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,153.00

฿ 17,620.76

STRETCHERS FOR PATIENTS EMERG 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Disaster Stretcher
  • Dimensions at bench (Width x Length x Height)(mm)
    460x1780x380
  • Dimensions at stretcher (Width x Length x Height)(mm)
    430x1780x81
  • Trusco Code
    361-5707
  • Mass(g)
    22500
  • Features
    Can be used normally as a bench, but in times of emergency, such as when there is an emergency patient, or injured person, it can be used as a stretcher by removing the seat.
  • Use
    As an Emergency Stretcher.
  • Specifications
    Includes Belt to Secure People Requiring Rescue
  • Seat
    Polyethylene
  • Legs
    Powder Coated Steel
  • Belt
    Nylon
  • Buckle
    POM Resin
  • Amount Of Content
    1 unit

Product Description

This bench is ideal as a stretcher in case of an emergency such as a sudden illness or injury due to heat stroke, etc.
[Features]
・ A lock is attached to prevent the seat surface from being accidentally removed
・ When used as a stretcher, the handle has a rounded corner shape that makes it easy to hold, so the handle does not touch the ground
・ The operation method is displayed on the legs, so you can operate it correctly even in an emergency
・ With a robust seating surface made of polyethylene, the load capacity when used as a stretcher is 100 kg
・ Outdoor specifications are also available
・ Since it can be permanently installed in the space used by many people, it can respond quickly to emergencies
[Applications]
・ For rest areas such as work sites

Specifications of BC-309-118-5

  • Product Type
    Disaster Stretcher
  • Dimensions at bench (Width x Length x Height)(mm)
    460x1780x380
  • Dimensions at stretcher (Width x Length x Height)(mm)
    430x1780x81
  • Trusco Code
    361-5707
  • Mass(g)
    22500
  • Features
    Can be used normally as a bench, but in times of emergency, such as when there is an emergency patient, or injured person, it can be used as a stretcher by removing the seat.
  • Use
    As an Emergency Stretcher.
  • Specifications
    Includes Belt to Secure People Requiring Rescue
  • Seat
    Polyethylene
  • Legs
    Powder Coated Steel
  • Belt
    Nylon
  • Buckle
    POM Resin
  • Amount Of Content
    1 unit
Part Number
BC-309-118-5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 19,153.00

฿ 17,620.76

STRETCHERS FOR PATIENTS EMERG 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●As a stretcher in emergency.

Specification

●Bench Dimension(mm) W x L x H:430 x 1780 x 380
●SPQ(piece):1
●With a belt to secure the requisite rescuer

Materials

●Seat: Polyethylene(PE)
●Leg: Powder Coating on Steel
●Belts: Nylon
●Buckle: POM Resin