(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Movable and Foldable Bed

Movable and Foldable Bed

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MWC-1875DS-B

  • Product Type
    Disaster Stretcher
  • Color
    Blue
  • Width x Depth x Height(mm)
    1800x750x400
  • Mass(g)
    38800
  • Features
    Convenient to store, and equipped with casters so it can be moved easily. Very useful in emergencies and disasters.
  • Use
    As a bed for emergencies and accidents.
  • Specifications
    Upholstery: Antibacterial, Antifouling Vinyl Leather, Height When Folded: 1,100 mm φ 75 mm with Casters
  • Body
    Plywood, Urethane Chip
  • Leg
    Steel Pipe (melamine baked coating)
  • OP symbol
    B
  • Amount Of Content
    1 unit
Part Number
MWC-1875DS-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 50,143.00

฿ 46,131.56

STRETCHERS FOR PATIENTS EMERG 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Disaster Stretcher
  • Color
    Blue
  • Width x Depth x Height(mm)
    1800x750x400
  • Mass(g)
    38800
  • Features
    Convenient to store, and equipped with casters so it can be moved easily. Very useful in emergencies and disasters.
  • Use
    As a bed for emergencies and accidents.
  • Specifications
    Upholstery: Antibacterial, Antifouling Vinyl Leather, Height When Folded: 1,100 mm φ 75 mm with Casters
  • Body
    Plywood, Urethane Chip
  • Leg
    Steel Pipe (melamine baked coating)
  • OP symbol
    B
  • Amount Of Content
    1 unit

Product Description

[Features]
· Features casters for easy movement. The casters can be conveniently stowed away.
· Extremely convenient in an emergency such as a disaster.
[Applications]
· As an emergency bed in a disaster etc.

Specifications of MWC-1875DS-B

  • Product Type
    Disaster Stretcher
  • Color
    Blue
  • Width x Depth x Height(mm)
    1800x750x400
  • Mass(g)
    38800
  • Features
    Convenient to store, and equipped with casters so it can be moved easily. Very useful in emergencies and disasters.
  • Use
    As a bed for emergencies and accidents.
  • Specifications
    Upholstery: Antibacterial, Antifouling Vinyl Leather, Height When Folded: 1,100 mm φ 75 mm with Casters
  • Body
    Plywood, Urethane Chip
  • Leg
    Steel Pipe (melamine baked coating)
  • OP symbol
    B
  • Amount Of Content
    1 unit
Part Number
MWC-1875DS-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 50,143.00

฿ 46,131.56

STRETCHERS FOR PATIENTS EMERG 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1