(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves, 7 Gauge, Long-Sleeve Type MK-110

Cut-Resistant Gloves, 7 Gauge, Long-Sleeve Type MK-110

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MK-110

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Detail Type
    Long Type
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8.5
  • Features
    The product has cut resistance, it is very strong and has excellent heat resistance. The wrist part is 4 cm longer and which protects the wrist.
  • Use
    Automobile related, metal machining work, civil engineering, construction work, cleaning work.
  • Thickness(mm)
    3.38
  • Weight(g)
    70
  • Material: Front
    Kevlar Yarn (DuPont Made)
  • Material: Back
    Kevlar Yarn (DuPont Made)
  • 1 Pair
Part Number
MK-110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 542.61

CUT-RESISTANT GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Detail Type
    Long Type
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8.5
  • Features
    The product has cut resistance, it is very strong and has excellent heat resistance. The wrist part is 4 cm longer and which protects the wrist.
  • Use
    Automobile related, metal machining work, civil engineering, construction work, cleaning work.
  • Thickness(mm)
    3.38
  • Weight(g)
    70
  • Material: Front
    Kevlar Yarn (DuPont Made)
  • Material: Back
    Kevlar Yarn (DuPont Made)
  • 1 Pair

Specifications of MK-110

  • Product Model
    Other
  • Specifications
    Long
  • The intended use
    Cut Resistance
  • Gauge
    7
  • Size
    Free
  • Detail Type
    Long Type
  • Total Length(cm)
    27.5
  • Around Palm(cm)
    20
  • Length of Middle Finger(cm)
    8.5
  • Features
    The product has cut resistance, it is very strong and has excellent heat resistance. The wrist part is 4 cm longer and which protects the wrist.
  • Use
    Automobile related, metal machining work, civil engineering, construction work, cleaning work.
  • Thickness(mm)
    3.38
  • Weight(g)
    70
  • Material: Front
    Kevlar Yarn (DuPont Made)
  • Material: Back
    Kevlar Yarn (DuPont Made)
  • 1 Pair
Part Number
MK-110
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 542.61

CUT-RESISTANT GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Kevlar? yarn has cutting resistance, high strength, excellent in heat resistance.
●5 to 10 times stronger materials than normal work gloves are used.

Usage

●Automobile-related, metalworking work, civil engineering/wood construction work, cleaning work.

Specification

●Color:Yellow
●Size:Free
●SPQ(pair):12
●Thickness: 2.5mm 
●7 Gauge Knitting
●No slip prevention

Materials

●Front/Back: Kevla? Yarn(made by DUPONT)