(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Rubber Gloves, Polyethylene Gloves (One-side Embossed, 200 Pcs)

Thin Rubber Gloves, Polyethylene Gloves (One-side Embossed, 200 Pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 199.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VERTE-504-L
VERTE-504-M
VERTE-504-S
VERTE-504-SS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Weight
(g)

฿ 199.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) L 31.1 8 320/bag 1 Bag (200 Sheets)

฿ 199.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 28.0 8 300/bag 1 Bag (200 Sheets)

฿ 199.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

19 Day(s) S 26.4 8 290/bag 1 Bag (200 Sheets)

฿ 199.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) SS 26.0 7.5 280/bag 1 Bag (200 Sheets)

Basic Specifications

  • Product Model
    Other
  • The intended use
    Disposable
  • Total Length(cm)
    28
  • Color
    Blue
  • Material Quality
    Low Density Polyethylene
  • Features
    Blue as countermeasure to differing object mixing.
  • Use
    Food Processing, Food Supermarket, Food Supply Center etc.
  • Thickness(mm)
    0.022
  • Product Specifications
    Food Sanitation Law Compliant
  • 1 Bag (200 Sheets)

Product Description

[Features]
· Blue color prevents entry of contaminants.
· Ultra-thin type, popular for its cost performance.
[Applications]
· Food processing, supermarket food handling, school/hospital kitchens, etc.

Part Number
VERTE-504-L
VERTE-504-M
VERTE-504-S
VERTE-504-SS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Weight
(g)

฿ 199.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) L 31.1 8 320/bag 1 Bag (200 Sheets)

฿ 199.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) M 28.0 8 300/bag 1 Bag (200 Sheets)

฿ 199.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

19 Day(s) S 26.4 8 290/bag 1 Bag (200 Sheets)

฿ 199.00

DISPOSABLE GLOVES 1 Pack(s)

200 Pieces Per Package

10 Day(s) SS 26.0 7.5 280/bag 1 Bag (200 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1