(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VERTE-851-L |
VERTE-851-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Weight (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 332.18 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | L | 21 | 8.8 | 640/Box | 1 Box (100 Sheets) | ||
฿ 322.50 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | M | 19 | 8 | 580/Box | 1 Box (100 Sheets) |
[Features]
· Excellent fit. Elasticity with a structure that prevents fatigue.
[Applications]
· Nursing care, landscaping, light work, etc.
Part Number |
---|
VERTE-851-L |
VERTE-851-M |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Weight (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 332.18 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
19 Day(s) | L | 21 | 8.8 | 640/Box | 1 Box (100 Sheets) | ||
฿ 322.50 |
DISPOSABLE GLOVES | 1 Pack(s) |
100 Pieces Per Package |
10 Day(s) | M | 19 | 8 | 580/Box | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?