(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Slip Long Boots, Hyper V#4000Z

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,960.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
V4000ZW-23
V4000ZW-23.5
V4000ZW-24
V4000ZW-24.5
V4000ZW-25
V4000ZW-25.5
V4000ZW-26
V4000ZW-26.5
V4000ZW-27
V4000ZW-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Shoe Size
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 14 Day(s) 23 27.4 405-2111 1230 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 10 Day(s) 23.5 28.0 405-2129 1250 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 10 Day(s) 24 28.6 405-2137 1270 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 14 Day(s) 24.5 29.2 405-2145 1330 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 19 Day(s) 25 29.8 405-2153 1380 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 12 Day(s) 25.5 30.4 405-2161 1440 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 12 Day(s) 26 31.0 405-2170 1500 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 10 Day(s) 26.5 31.6 405-2188 1550 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 10 Day(s) 27 32.2 405-2196 1610 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 10 Day(s) 28 33.4 405-2200 1710 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Boots
  • Antistatic shoes
    x
  • Instep cover type
    Without laces
  • Oil Resistant
    Included
  • Color
    White series
  • Standard
    Without standards
  • Toecap
    None
  • Foot Width Size
    EE
  • Specifications
    Antibacterial / Odor-resistant Treated
  • Shank
    Vinyl Chloride
  • Sole
    Polyvinyl chloride / Synthetic rubber (hyper V sole)
  • Lining Material
    Knitted Fabric
  • Amount Of Content
    1 Pair

Product Description

[Features]
·Oil resistant vinyl.
·It conforms to slip resistance (grip force) category 5.
[Applications]
·Seafood processing industry and food factory.

Part Number
V4000ZW-23
V4000ZW-23.5
V4000ZW-24
V4000ZW-24.5
V4000ZW-25
V4000ZW-25.5
V4000ZW-26
V4000ZW-26.5
V4000ZW-27
V4000ZW-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Shoe Size
(cm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 14 Day(s) 23 27.4 405-2111 1230 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 10 Day(s) 23.5 28.0 405-2129 1250 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 10 Day(s) 24 28.6 405-2137 1270 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 14 Day(s) 24.5 29.2 405-2145 1330 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 19 Day(s) 25 29.8 405-2153 1380 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 12 Day(s) 25.5 30.4 405-2161 1440 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 12 Day(s) 26 31.0 405-2170 1500 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 10 Day(s) 26.5 31.6 405-2188 1550 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 10 Day(s) 27 32.2 405-2196 1610 1 Pair

฿ 1,960.00

BOOTS FOR KITCHEN 1 Piece(s) 10 Day(s) 28 33.4 405-2200 1710 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1