(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hyper V#2000

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,032.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
V2000BK-22.5
V2000BK-23.0
V2000BK-23.5
V2000BK-24.0
V2000BK-24.5
V2000BK-25
V2000BK-25.5
V2000BK-26
V2000BK-26.5
V2000BK-27
V2000BK-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Oil Resistant Size
(cm)
Standard Compressive load resistance Foot Width Size Color Details JAN Code Trusco Code Mass
(g)
Specifications Instep cover Amount Of Content

฿ 2,193.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Included 22.5 JSAA standard product EEE - Black 4932807043958 754-7722 - Oil Resistant Bottom Rubber Mesh / Synthetic Leather / Leather 1 Pair

฿ 2,193.00

SAFETY SHOES 1 Piece(s) 12 Day(s) Included 23 JSAA standard product EEE - Black 4932807043965 754-7731 - Oil Resistant Bottom Rubber Mesh / Synthetic Leather / Leather 1 Pair

฿ 2,032.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Included 23.5 JSAA standard product EEE - Black 4932807043972 754-7749 - Oil Resistant Bottom Rubber Mesh / Synthetic Leather / Leather 1 Pair

฿ 2,193.00

SAFETY SHOES 1 Piece(s) 12 Day(s) Included 24 JSAA standard product EEE - Black 4932807043989 754-7757 - Oil Resistant Bottom Rubber Mesh / Synthetic Leather / Leather 1 Pair

฿ 2,193.00

SAFETY SHOES 1 Piece(s) 1 Day(s) None 24.5 Without standards 10kN EEE - - 326-6621 610 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,193.00

SAFETY SHOES 1 Piece(s) 1 Day(s) None 25 Without standards 10kN EEE - - 326-6630 625 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,032.00

SAFETY SHOES 1 Piece(s) 12 Day(s) None 25.5 Without standards 10kN EEE - - 326-6648 640 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,032.00

SAFETY SHOES 1 Piece(s) 1 Day(s) None 26 Without standards 10kN EEE - - 326-6656 655 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,567.00

SAFETY SHOES 1 Piece(s) 12 Day(s) None 26.5 Without standards 10kN EEE - - 326-6664 675 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,032.00

SAFETY SHOES 1 Piece(s) 1 Day(s) None 27 Without standards 10kN EEE - - 326-6672 695 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,193.00

SAFETY SHOES 1 Piece(s) Same day None 28 Without standards 10kN EEE - - 326-6681 750 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

Basic Specifications

Product Description

[Features]
·It has excellent slip resistance (grip power).
·The uppers are made of mesh material and have excellent breathability.
·It is lightweight (650 g).
[Applications]
·Work inside the factory (slippery with oil).
·warehouse work.
·Building maintenance business.
·For logistics drivers.

Part Number
V2000BK-22.5
V2000BK-23.0
V2000BK-23.5
V2000BK-24.0
V2000BK-24.5
V2000BK-25
V2000BK-25.5
V2000BK-26
V2000BK-26.5
V2000BK-27
V2000BK-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Oil Resistant Size
(cm)
Standard Compressive load resistance Foot Width Size Color Details JAN Code Trusco Code Mass
(g)
Specifications Instep cover Amount Of Content

฿ 2,193.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Included 22.5 JSAA standard product EEE - Black 4932807043958 754-7722 - Oil Resistant Bottom Rubber Mesh / Synthetic Leather / Leather 1 Pair

฿ 2,193.00

SAFETY SHOES 1 Piece(s) 12 Day(s) Included 23 JSAA standard product EEE - Black 4932807043965 754-7731 - Oil Resistant Bottom Rubber Mesh / Synthetic Leather / Leather 1 Pair

฿ 2,032.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Included 23.5 JSAA standard product EEE - Black 4932807043972 754-7749 - Oil Resistant Bottom Rubber Mesh / Synthetic Leather / Leather 1 Pair

฿ 2,193.00

SAFETY SHOES 1 Piece(s) 12 Day(s) Included 24 JSAA standard product EEE - Black 4932807043989 754-7757 - Oil Resistant Bottom Rubber Mesh / Synthetic Leather / Leather 1 Pair

฿ 2,193.00

SAFETY SHOES 1 Piece(s) 1 Day(s) None 24.5 Without standards 10kN EEE - - 326-6621 610 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,193.00

SAFETY SHOES 1 Piece(s) 1 Day(s) None 25 Without standards 10kN EEE - - 326-6630 625 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,032.00

SAFETY SHOES 1 Piece(s) 12 Day(s) None 25.5 Without standards 10kN EEE - - 326-6648 640 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,032.00

SAFETY SHOES 1 Piece(s) 1 Day(s) None 26 Without standards 10kN EEE - - 326-6656 655 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,567.00

SAFETY SHOES 1 Piece(s) 12 Day(s) None 26.5 Without standards 10kN EEE - - 326-6664 675 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,032.00

SAFETY SHOES 1 Piece(s) 1 Day(s) None 27 Without standards 10kN EEE - - 326-6672 695 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

฿ 2,193.00

SAFETY SHOES 1 Piece(s) Same day None 28 Without standards 10kN EEE - - 326-6681 750 Oil Resistant Bottom Rubber Resin Core (S Class Equivalent) Leather/Synthetic leather/Mesh 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in anti-slip(grips force)
●Upper is mesh material which is excellent in breathability.

Specification

●Foot Width Size:EEE
●SPQ(pair):10
●Oil Resistance Sole Rubber 
●Resin Toe Box
●Color: Black

Materials

●Upper: Mesh/Synthetic Leather/Leather
●Toe Box: Resin
●Shoe Sole: Synthetic Rubber 1 Layer