(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot Rack, 5 toes (4-foot set)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 545.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
S-124
S-125
S-126
S-127
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Mass
(g/pack)
Amount Of Content

฿ 545.05

WORKING SOCKS 1 Pack(s)

4 Pieces Per Package

19 Day(s) Bleach 422-7280 255 1 Pack (4 pcs)

฿ 583.74

WORKING SOCKS 1 Pack(s)

4 Pieces Per Package

19 Day(s) Unbleached 422-7298 280 1 Pack (4 pcs)

฿ 582.72

WORKING SOCKS 1 Pack(s)

4 Pieces Per Package

12 Day(s) Navy Blue 422-7301 260 1 Pack (4 pcs)

฿ 578.84

WORKING SOCKS 1 Pack(s)

4 Pieces Per Package

12 Day(s) Wood Coloring 422-7310 235 1 Pack (4 pcs)

Basic Specifications

  • Product Model
    Socks
  • Specifications
    5 finger type
  • Material
    100% Cotton
  • Wadding
    Nylon / polyester
  • Size
    24.5~27cm
  • Amount Of Content
    1 Pack (4 pcs)

Product Description

[Features]
· 100% cotton 5-toe design for absorbing sweat.
· With supporter and heel.

Part Number
S-124
S-125
S-126
S-127
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Mass
(g/pack)
Amount Of Content

฿ 545.05

WORKING SOCKS 1 Pack(s)

4 Pieces Per Package

19 Day(s) Bleach 422-7280 255 1 Pack (4 pcs)

฿ 583.74

WORKING SOCKS 1 Pack(s)

4 Pieces Per Package

19 Day(s) Unbleached 422-7298 280 1 Pack (4 pcs)

฿ 582.72

WORKING SOCKS 1 Pack(s)

4 Pieces Per Package

12 Day(s) Navy Blue 422-7301 260 1 Pack (4 pcs)

฿ 578.84

WORKING SOCKS 1 Pack(s)

4 Pieces Per Package

12 Day(s) Wood Coloring 422-7310 235 1 Pack (4 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1