- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Support Max for Safety Shoes (3 Pairs)
Specifications of S-212
-
- Product Model
- Socks
-
- Color
- Bleach
-
- Trusco Code
- 422-7336
-
- Mass(g/pack)
- 230
-
- Specifications
- Round End Type
-
- Material
- Cotton/Polyester
-
- Size
- 24.5~27cm
-
- Amount Of Content
- 1 Pack (3 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 631.58
|
WORKING SOCKS
|
1 Pack(s)
|
3 Pieces Per Package
|
|
1 Day(s)
|
1 Pack (3 pcs) |
Basic Specifications
-
- Product Model
- Socks
-
- Color
- Bleach
-
- Trusco Code
- 422-7336
-
- Mass(g/pack)
- 230
-
- Specifications
- Round End Type
-
- Material
- Cotton/Polyester
-
- Size
- 24.5~27cm
-
- Amount Of Content
- 1 Pack (3 pcs)
Product Description
[Features]
· The cushion pile knit protects from the instep core to the toes of the safety shoe.
· With supporter to prevent sliding down.
Specifications of S-212
-
- Product Model
- Socks
-
- Color
- Bleach
-
- Trusco Code
- 422-7336
-
- Mass(g/pack)
- 230
-
- Specifications
- Round End Type
-
- Material
- Cotton/Polyester
-
- Size
- 24.5~27cm
-
- Amount Of Content
- 1 Pack (3 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 631.58
|
WORKING SOCKS
|
1 Pack(s)
|
3 Pieces Per Package
|
|
1 Day(s)
|
1 Pack (3 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?