(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Special Anti-static Safety Shoes Rubbertec Knitted Shoes Long Knitted Shoes Half Boots

Special Anti-static Safety Shoes Rubbertec Knitted Shoes Long Knitted Shoes Half Boots

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,570.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RT920S-24
RT920S-24.5
RT920S-25
RT920S-25.5
RT920S-26
RT920S-26.5
RT920S-27
RT920S-28
RT940S-24
RT940S-24.5
RT940S-25
RT940S-25.5
RT940S-26
RT940S-26.5
RT940S-27
RT940S-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shape Instep cover type Size
(cm)
Trusco Code Weight

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Laced shoes With laces 24 324-3346 980 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 14 Day(s) Laced shoes With laces 24.5 324-3354 1010 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Laced shoes With laces 25 324-3362 1040 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Laced shoes With laces 25.5 324-3371 1070 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Laced shoes With laces 26 324-3389 1100 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Laced shoes With laces 26.5 324-3397 1130 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Laced shoes With laces 27 324-3401 1160 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Laced shoes With laces 28 324-3427 1190 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Half boots Without laces 24 324-3524 1100 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Half boots Without laces 24.5 324-3532 1130 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 12 Day(s) Half boots Without laces 25 324-3541 1160 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 14 Day(s) Half boots Without laces 25.5 324-3559 1190 1 Pair

฿ 7,140.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Half boots Without laces 26 324-3567 1220 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Half boots Without laces 26.5 324-3575 1250 1 Pair

฿ 7,140.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Half boots Without laces 27 324-3583 1280 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 12 Day(s) Half boots Without laces 28 324-3605 1310 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Antistatic shoes
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Specifications
    JIS T 8101 Leather S Class E/F approved. JIS T 8103 EDX-P/C1 approved (Special Static Electricity Free Shoes).
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
· Suitable for use in areas where there is a high risk of explosion and high-risk areas where hydrogen etc. is being handled.
· Exhibits stable static electricity discharge even in low-temperature environments.
· Anti-slip soles which conform to JIS anti-slip performance "F."
· Utilizes wide resin toe caps that allow you to straighten out your big toes and wear the product comfortably.
[Applications]
· Site work with static electricity.

Part Number
RT920S-24
RT920S-24.5
RT920S-25
RT920S-25.5
RT920S-26
RT920S-26.5
RT920S-27
RT920S-28
RT940S-24
RT940S-24.5
RT940S-25
RT940S-25.5
RT940S-26
RT940S-26.5
RT940S-27
RT940S-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shape Instep cover type Size
(cm)
Trusco Code Weight

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Laced shoes With laces 24 324-3346 980 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 14 Day(s) Laced shoes With laces 24.5 324-3354 1010 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Laced shoes With laces 25 324-3362 1040 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Laced shoes With laces 25.5 324-3371 1070 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Laced shoes With laces 26 324-3389 1100 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Laced shoes With laces 26.5 324-3397 1130 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Laced shoes With laces 27 324-3401 1160 1 Pair

฿ 5,570.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Laced shoes With laces 28 324-3427 1190 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Half boots Without laces 24 324-3524 1100 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 19 Day(s) Half boots Without laces 24.5 324-3532 1130 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 12 Day(s) Half boots Without laces 25 324-3541 1160 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 14 Day(s) Half boots Without laces 25.5 324-3559 1190 1 Pair

฿ 7,140.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Half boots Without laces 26 324-3567 1220 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Half boots Without laces 26.5 324-3575 1250 1 Pair

฿ 7,140.00

SAFETY SHOES 1 Piece(s) 10 Day(s) Half boots Without laces 27 324-3583 1280 1 Pair

฿ 7,202.00

SAFETY SHOES 1 Piece(s) 12 Day(s) Half boots Without laces 28 324-3605 1310 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1