(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Electrostatic Safety Shoes with Little Toe Protection Core

Electrostatic Safety Shoes with Little Toe Protection Core

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,051.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PCF210S-23.5
PCF210S-24
PCF210S-24.5
PCF210S-25
PCF210S-25.5
PCF210S-26
PCF210S-26.5
PCF210S-27
PCF210S-27.5
PCF210S-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 23.5 405-9212 840 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 24 405-9221 860 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 14 Day(s) 24.5 405-9239 880 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 25 405-9247 900 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25.5 405-9255 920 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 405-9263 940 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 26.5 405-9271 960 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 405-9280 980 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 27.5 405-9298 1000 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 28 405-9301 1020 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Cowhide (Emboss Soft); Toe Box: Made of Protectoes 5 Steel; Sole: Double Layered Foam Polyurethane
  • Specifications
    JIS T 8101 Leather H Class E/F approved. JIS T 8103 ED-P/C2 approved (General Static Electricity Free Shoes). International Regulations EN ISO20345: 2004/A1: 2007 S1 SRC certification.
  • Foot Width Size
    EEE
  • Compressive load resistance
    15±0.1kN
  • 1 Pair

Product Description

[Features]
· Toe cap protects even your little toe from trolleys, etc.
· Toe cap performance complies with international standards (EN ISO) and is also suitable for heavy work.
· Anti-slip soles which conform to JIS anti-slip performance "F."

Part Number
PCF210S-23.5
PCF210S-24
PCF210S-24.5
PCF210S-25
PCF210S-25.5
PCF210S-26
PCF210S-26.5
PCF210S-27
PCF210S-27.5
PCF210S-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 23.5 405-9212 840 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 24 405-9221 860 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 14 Day(s) 24.5 405-9239 880 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 25 405-9247 900 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 25.5 405-9255 920 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 405-9263 940 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 26.5 405-9271 960 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 405-9280 980 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 19 Day(s) 27.5 405-9298 1000 1 Pair

฿ 6,051.00

SAFETY SHOES 1 Piece(s) 12 Day(s) 28 405-9301 1020 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1