(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Antistatic, Lightweight Comfortable Safety Shoes CF110S

Antistatic, Lightweight Comfortable Safety Shoes CF110S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,077.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CF110S-23.5
CF110S-24
CF110S-24.5
CF110S-25
CF110S-25.5
CF110S-26
CF110S-26.5
CF110S-27
CF110S-27.5
CF110S-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 23.5 388-4309 680 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 24 388-4317 700 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 24.5 388-4325 720 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 388-4333 740 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25.5 388-4341 760 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 388-4350 780 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 388-4368 800 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 388-4376 820 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27.5 388-4384 840 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 388-4392 860 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Cowhide (Emboss Soft); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Specifications
    JIS T 8101 Leather S Class E/F approved. JIS T 8103 ED-P/C2 approved (General Static Electricity Free Shoes).
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
· Exhibits stable static electricity discharge even in the dry and low temperature conditions of winter.
· Static electricity allowed to escape from the sole to prevent sparks.
· Utilizes wide resin toe caps that allow you to straighten out your big toes and wear the product comfortably.
· 2-layer urethane sole with excellent cushioning and durability.

Part Number
CF110S-23.5
CF110S-24
CF110S-24.5
CF110S-25
CF110S-25.5
CF110S-26
CF110S-26.5
CF110S-27
CF110S-27.5
CF110S-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 23.5 388-4309 680 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 24 388-4317 700 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 24.5 388-4325 720 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 388-4333 740 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25.5 388-4341 760 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 388-4350 780 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 388-4368 800 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 388-4376 820 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27.5 388-4384 840 1 Pair

฿ 4,077.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 388-4392 860 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1