(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Light Comfortable, Anti-Slip Safety Shoes CF110/211

Light Comfortable, Anti-Slip Safety Shoes CF110/211

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,732.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CF110-23.5
CF110-24
CF110-24.5
CF110-25
CF110-25.5
CF110-26
CF110-26.5
CF110-27
CF110-27.5
CF110-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

฿ 2,732.26

SAFETY SHOES 1 Piece(s) 5 Day(s) 23.5 388-4201 680 1 Pair

฿ 3,674.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 24 388-4210 700 1 Pair

฿ 2,732.26

SAFETY SHOES 1 Piece(s) 10 Day(s) 24.5 388-4228 720 1 Pair

฿ 3,674.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 388-4236 740 1 Pair

฿ 3,674.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25.5 388-4244 760 1 Pair

฿ 3,674.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 388-4252 780 1 Pair

฿ 3,406.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 388-4261 800 1 Pair

฿ 2,732.26

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 388-4279 820 1 Pair

฿ 3,674.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27.5 388-4287 840 1 Pair

฿ 2,732.26

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 388-4295 860 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Foam Polyurethane
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
· Comfortable design based on ergonomics and occupational health makes you feel as if you are walking barefoot.
· Utilizes wide resin toe caps that allow you to straighten out your big toes and wear the product comfortably.

Part Number
CF110-23.5
CF110-24
CF110-24.5
CF110-25
CF110-25.5
CF110-26
CF110-26.5
CF110-27
CF110-27.5
CF110-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

฿ 2,732.26

SAFETY SHOES 1 Piece(s) 5 Day(s) 23.5 388-4201 680 1 Pair

฿ 3,674.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 24 388-4210 700 1 Pair

฿ 2,732.26

SAFETY SHOES 1 Piece(s) 10 Day(s) 24.5 388-4228 720 1 Pair

฿ 3,674.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 388-4236 740 1 Pair

฿ 3,674.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25.5 388-4244 760 1 Pair

฿ 3,674.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 388-4252 780 1 Pair

฿ 3,406.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 388-4261 800 1 Pair

฿ 2,732.26

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 388-4279 820 1 Pair

฿ 3,674.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27.5 388-4287 840 1 Pair

฿ 2,732.26

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 388-4295 860 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1