(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Safety Shoes, Rubber Double Layer Bottom Short Safety Shoes Rubber Tech

Safety Shoes, Rubber Double Layer Bottom Short Safety Shoes Rubber Tech

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,543.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RT910-24
RT910-24.5
RT910-25
RT910-25.5
RT910-26
RT910-26.5
RT910-27
RT910-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 14 Day(s) 24 298-0495 860 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 14 Day(s) 24.5 298-0509 885 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 298-0517 910 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25.5 298-0525 935 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 298-0533 960 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 298-0541 985 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 298-0550 1010 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 298-0568 1035 1 Pair

Basic Specifications

  • Product Model
    Safety boots
  • Shape
    Low shoes
  • Instep cover type
    With laces
  • Oil Resistant
    None
  • Color
    Black series
  • Standard
    JIS standard product
  • Toecap
    Included
  • Material Quality
    Upper Cover: Chrome-Tanned Cowhide (Soft Emboss); Toe Box: Wide Resin; Sole: Double Layered Synthetic Rubber
  • Specifications
    JIS T 8101 Leather S Class E/F Approved
  • Foot Width Size
    EEE
  • Compressive load resistance
    10±0.1kN
  • 1 Pair

Product Description

[Features]
· Cushioning, weight reduction and durability are achieved with 2-layer soles combining foam rubber and non-foamed rubber.
· Sole provides excellent heat resistance and chemical resistance.
· Sole provides excellent heat resistance and chemical resistance.
[Applications]
· Transportation industry, warehouse operations, construction industry.

Part Number
RT910-24
RT910-24.5
RT910-25
RT910-25.5
RT910-26
RT910-26.5
RT910-27
RT910-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(cm)
Trusco Code Weight

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 14 Day(s) 24 298-0495 860 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 14 Day(s) 24.5 298-0509 885 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25 298-0517 910 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 25.5 298-0525 935 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26 298-0533 960 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 26.5 298-0541 985 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 27 298-0550 1010 1 Pair

฿ 4,543.00

SAFETY SHOES 1 Piece(s) 10 Day(s) 28 298-0568 1035 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1