(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
X-9302SPG-GY |
X-9302SPG-OR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frame color | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|---|
฿ 2,300.00 |
SAFETY GLASSES | 1 Piece(s) | 10 Day(s) | Gray | 422-8871 | 1 pc. | ||
฿ 2,300.00 |
SAFETY GLASSES | 1 Piece(s) | 10 Day(s) | Orange | 422-8880 | 1 pc. |
[Features]
· Easily mounted on helmet.
· Construction includes special ventilation holes which resist the intrusion of dust.
· Lens and band are replaceable.
Part Number |
---|
X-9302SPG-GY |
X-9302SPG-OR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frame color | Trusco Code | Quantity |
---|---|---|---|---|---|---|---|---|
฿ 2,300.00 |
SAFETY GLASSES | 1 Piece(s) | 10 Day(s) | Gray | 422-8871 | 1 pc. | ||
฿ 2,300.00 |
SAFETY GLASSES | 1 Piece(s) | 10 Day(s) | Orange | 422-8880 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?