(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
8110S-N95 |
8210-N95 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Vertical (mm) |
Horizontal (mm) |
---|---|---|---|---|---|---|---|---|
฿ 900.00 |
GENERAL-PURPOSE MASKS | 5 Pack(s) |
20 Pieces Per Package |
6 Day(s) | 110 | 120 | ||
฿ 549.00 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
20 Pieces Per Package |
Same day | 125 | 135 |
[Features]
• NIOSH approved N95 rating
• Adjustable nose clip
• Nose foam
• Ultrasonically welded headbands
[Use For]
• Use for solid particulates and liquid mists in concentrations not exceeding 10X PEL/OEL
[Approvals and Standards]
• NIOSH approved N95 particulate respirator
• Meets NIOSH 42 CFR 84 N95 requirements for a minimum 95% filtration efficiency against solid and liquid aerosols that do not contain oil.
• NIOSH approval number: TC-84A-0007
• Assigned Protection Factor (APF 10) per US OSHA and Canada CSA
Part Number |
---|
8110S-N95 |
8210-N95 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Vertical (mm) |
Horizontal (mm) |
---|---|---|---|---|---|---|---|---|
฿ 900.00 |
GENERAL-PURPOSE MASKS | 5 Pack(s) |
20 Pieces Per Package |
6 Day(s) | 110 | 120 | ||
฿ 549.00 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
20 Pieces Per Package |
Same day | 125 | 135 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?