(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Dust Mask 8822E

Disposable Dust Mask 8822E

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of 8822E-DS2

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    70 or Less
  • Trusco Code
    388-1113
  • Mass(g)
    17/Sheet
  • Specifications
    Japan National Certification, DS2, Approved Product (TM476) Head Attachment Type (Loop Type Headband)
  • Charging Time
    16 hour
  • Application
    Welding, polishing.
  • Features 1
    One side fitting type that can be installed without removing the helmet; women can also wear it without hair concerns. Equipped with 3M patented Cool Flow valve (exhalation valve).
  • Amount Of Content
    1 Box (10 Sheets)
Part Number
8822E-DS2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,602.79

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Box (10 Sheets)

Basic Specifications

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    70 or Less
  • Trusco Code
    388-1113
  • Mass(g)
    17/Sheet
  • Specifications
    Japan National Certification, DS2, Approved Product (TM476) Head Attachment Type (Loop Type Headband)
  • Charging Time
    16 hour
  • Application
    Welding, polishing.
  • Features 1
    One side fitting type that can be installed without removing the helmet; women can also wear it without hair concerns. Equipped with 3M patented Cool Flow valve (exhalation valve).
  • Amount Of Content
    1 Box (10 Sheets)

Product Description

[Features]
· One-sided tightening type allows the user to put the mask on even without removing their helmet, and without worrying about it getting tangled in their hair.
· Equipped with a 3M[TM] patented cool flow valve (exhaust valve).
· Smoothly discharges breath with a curtain type exhaust valve.
· Use of a resin nose clip means no metal parts, meaning it can be disposed of without the need for sorting the materials.
[Applications]
· Welding work, grinding work.

Specifications of 8822E-DS2

  • Product applications
    Disposable Dust Collector
  • Product Model
    Mask body
  • Standard
    DS2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    70 or Less
  • Trusco Code
    388-1113
  • Mass(g)
    17/Sheet
  • Specifications
    Japan National Certification, DS2, Approved Product (TM476) Head Attachment Type (Loop Type Headband)
  • Charging Time
    16 hour
  • Application
    Welding, polishing.
  • Features 1
    One side fitting type that can be installed without removing the helmet; women can also wear it without hair concerns. Equipped with 3M patented Cool Flow valve (exhalation valve).
  • Amount Of Content
    1 Box (10 Sheets)
Part Number
8822E-DS2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,602.79

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 Box (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1