(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Type Dust Mask 6000/2071 (6000/2071-RL2L)

Replacement Type Dust Mask 6000/2071 (6000/2071-RL2L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6000/2071-RL2L
6000/2071-RL2M
6000/2071-RL2S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Size Trusco Code Mass
(g)
Amount Of Content

฿ 1,746.58

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 135 120 L 324-6604 96 1 pc.

฿ 1,746.43

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 130 110 M 324-6612 95 1 pc.

฿ 1,746.27

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 120 110 S 324-6621 94 1 pc.

Basic Specifications

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    80 or Less
  • Specifications
    National Certification RL2, Qualified Product (No. TM192)
  • Application
    Asbestos work category 4 compliant.
  • Features 1
    This new-conception dust prevention mask draws air from an all-surface filter material and does not use a filter case. This replaceable type product with a light weight of merely 96 g (average measured value) or less can be used for a long time with minimal burden. The filter material draws air from all sides for a reduced intake resistance and highly comfortable respiration.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Dual type dust mask with a new concept of taking in air from all surfaces of the filter material, and that does not use a filter case.
· Replaceable type with a weight of just 96 g (average measurement value) or less reduces strain even when worn for long hours.
· Intake resistance is kept low by taking in air through the whole surface of the filter material, making breathing extremely easy.
[Applications]
· Suitable for asbestos work class 4.
· Welding work and general dust work

Part Number
6000/2071-RL2L
6000/2071-RL2M
6000/2071-RL2S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Size Trusco Code Mass
(g)
Amount Of Content

฿ 1,746.58

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 135 120 L 324-6604 96 1 pc.

฿ 1,746.43

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 130 110 M 324-6612 95 1 pc.

฿ 1,746.27

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 120 110 S 324-6621 94 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1