(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Type Dust Mask 7780J/7753 (7780J/7753-RL2L)

Replacement Type Dust Mask 7780J/7753 (7780J/7753-RL2L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7780J/7753-RL2L
7780J/7753-RL2M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Size Trusco Code Amount Of Content

฿ 1,317.75

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 128 115 L 366-6085 1 pc.

฿ 1,317.75

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 120 110 M 366-6093 1 pc.

Basic Specifications

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL2
  • Particle Collection Efficiency(%)
    95 or more
  • Inhalation Resistance(Pa)
    80 or Less
  • Mass(g)
    189
  • Specifications
    Japan National Certification, RL2, Approved Product
  • Application
    Supports class 4 asbestos removal work. For welding, grinding, and other general work.
  • Features 1
    The silicon facepiece is highly durable and comfortable. This single type dust protection mask is made without any metal. A fit check tool is built into the lower part of the facepiece in order to check the fit.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Mask body made of silicone to achieve high durability and comfort.
· Single type dust mask that does not use any metals whatsoever.
· A fit check tool is incorporated into the bottom part of the mask body to enable checks of the fit.
[Applications]
· Suitable for asbestos removal work class 4.
· Welding work, grinding work, general work.

Part Number
7780J/7753-RL2L
7780J/7753-RL2M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Size Trusco Code Amount Of Content

฿ 1,317.75

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 128 115 L 366-6085 1 pc.

฿ 1,317.75

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 120 110 M 366-6093 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1