(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Type Dust Mask 6000/7093 (6000/7093-RL3L)

Replacement Type Dust Mask 6000/7093 (6000/7093-RL3L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
6000/7093-RL3L
6000/7093-RL3M
6000/7093-RL3S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Size Trusco Code Mass
(g)
Amount Of Content

฿ 2,648.85

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 135 120 L 399-0419 151 1 pc.

฿ 2,648.70

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 130 110 M 399-0401 150 1 pc.

฿ 2,648.23

DUST RESPIRATORS 1 Piece(s) 65 Day(s) 120 110 S 399-0397 147 1 pc.

Basic Specifications

  • Product applications
    Replacement Dust-proof
  • Product Model
    Mask body
  • Standard
    RL3
  • Particle Collection Efficiency(%)
    99.9 or more
  • Inhalation Resistance(Pa)
    160 or Less
  • Specifications
    National Certification RL3, Qualified Product (No. TM194)
  • Application
    Compatible with Asbestos working classification 3-4; Dioxin countermeasure level 1.
  • Features 1
    Channel flow type filtration material which contains pleat shaped filter material in the cartridge is adopted. It protects the filtering material from spattering and keeps it dry even under wet conditions. Also, there is no need for taping during showering or disinfection. The top case is made of polycarbonate and prevents damage of the filter material from heat and sparks in order to work safely.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses channel/flow method filter material, which is pleated filter material housed in a cartridge.
· Protects the filter material from spattering, etc., and keeps it dry even in wet conditions. In addition, there is no need for taping for showers or sterilization. Case made of polycarbonate to prevent damage to filter material due to heat or sparks, ensuring safe work operations.
[Applications]
· Suitable for asbestos work classes 3 to 4.
· Compliant with level 1 dioxin countermeasures.
· Work handling indium compounds where the work environment concentrations are less than 0.3 to 3 micrograms/mm3, etc.
· Work inside waste incineration facilities, compliant with level 1 as stipulated under the Ministry of Health, Labor and Welfare of Japan Notification No. 401.

Part Number
6000/7093-RL3L
6000/7093-RL3M
6000/7093-RL3S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Vertical
(mm)
Horizontal
(mm)
Size Trusco Code Mass
(g)
Amount Of Content

฿ 2,648.85

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 135 120 L 399-0419 151 1 pc.

฿ 2,648.70

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 130 110 M 399-0401 150 1 pc.

฿ 2,648.23

DUST RESPIRATORS 1 Piece(s) 65 Day(s) 120 110 S 399-0397 147 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1