(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pen & Light Holder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PLH-U

  • Product Type
    Other
  • Width(mm)
    35
  • Length(mm)
    85
  • Color
    Orange
  • Detail Type
    Grooving Type
  • Trusco Code
    366-8401
  • Mass(g)
    12
  • Features
    Securely fixes writing utensils such as ballpoint pens and flashlights such as LED lamps.
  • Material Quality
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
PLH-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 265.71

GOODS FOR HELMET 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Width(mm)
    35
  • Length(mm)
    85
  • Color
    Orange
  • Detail Type
    Grooving Type
  • Trusco Code
    366-8401
  • Mass(g)
    12
  • Features
    Securely fixes writing utensils such as ballpoint pens and flashlights such as LED lamps.
  • Material Quality
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Firmly holds ballpoint pens and other writing implements, and LED light or other flashlights in place.
[Applications]
· When a light on the cap is not necessary, but you want to perform work with the area at hand being bright, an LED light or other flashlight can be fixed on the helmet.

Specifications of PLH-U

  • Product Type
    Other
  • Width(mm)
    35
  • Length(mm)
    85
  • Color
    Orange
  • Detail Type
    Grooving Type
  • Trusco Code
    366-8401
  • Mass(g)
    12
  • Features
    Securely fixes writing utensils such as ballpoint pens and flashlights such as LED lamps.
  • Material Quality
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
PLH-U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 265.71

GOODS FOR HELMET 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Writing utensils such as ball point pen and flashlight such as LED light are securely fixed.

Specification

●W x L(mm):35 x 85
●SPQ(piece):20

Materials

●Polypropylene(PP)