(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PH |
PH-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Detail Type | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 194.38 |
GOODS FOR HELMET | 1 Piece(s) | 10 Day(s) | Blue | No Groove Type | 327-9014 | 1 pc. | ||
฿ 247.71 |
GOODS FOR HELMET | 1 Piece(s) | 10 Day(s) | Green | Grooving Type | 327-9006 | 1 pc. |
[Features]
·The back of the holder part has ribs so that writing instruments such as ballpoint pens can be firmly fixed. (Compatible writing instrument diameter: up to 15 mm)
·The pen holder body can be easily attached with a single touch.
·It comes with a sticker on which you can write your name and blood type.
Part Number |
---|
PH |
PH-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Detail Type | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 194.38 |
GOODS FOR HELMET | 1 Piece(s) | 10 Day(s) | Blue | No Groove Type | 327-9014 | 1 pc. | ||
฿ 247.71 |
GOODS FOR HELMET | 1 Piece(s) | 10 Day(s) | Green | Grooving Type | 327-9006 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?