- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Liner for Fabric Hat Bampino
Specifications of 1451
-
- Product Type
- Interior
-
- Color
- White
-
- Trusco Code
- 399-3914
-
- Mass(g)
- 80
-
- Features
- A dedicated liner for fabric hat to be used with a hat on hand.
-
- Use
- Head safety protection during light work.
-
- Specifications
- Customer Requested Size
-
- Material Quality
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 149.83
|
GOODS FOR HELMET
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Product Type
- Interior
-
- Color
- White
-
- Trusco Code
- 399-3914
-
- Mass(g)
- 80
-
- Features
- A dedicated liner for fabric hat to be used with a hat on hand.
-
- Use
- Head safety protection during light work.
-
- Specifications
- Customer Requested Size
-
- Material Quality
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Dedicated liner for cloth caps used as a set with existing caps.
[Applications]
· Ensuring head safety in light work.
Specifications of 1451
-
- Product Type
- Interior
-
- Color
- White
-
- Trusco Code
- 399-3914
-
- Mass(g)
- 80
-
- Features
- A dedicated liner for fabric hat to be used with a hat on hand.
-
- Use
- Head safety protection during light work.
-
- Specifications
- Customer Requested Size
-
- Material Quality
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 149.83
|
GOODS FOR HELMET
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is a dedicated liner for cloth hat to set on your existing hat.Usage
●Securing the safety of the head in light work.Specification
●Color:White
●SPQ(piece):100
●Free sizeMaterials
●Polyethylene(PE)Warning
●Cannot be used in environment where national certification standard products should be used.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?