- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Ear Cover for Bump Cap, Side Protector
Specifications of 1431
-
- Product Type
- Exterior
-
- Width(mm)
- 103
-
- Length(mm)
- 114
-
- Color
- White
-
- Trusco Code
- 354-0294
-
- Features
- Bump caps can easily be retrofitted with cut protection for the ear.
-
- Use
- For work to be performed in narrow spaces, such as assembling a machine. Inspection and maintenance.
-
- Applicable Model
- 143-EPA、143-SH
-
- Specifications
- 2 pcs. X 1 Set
-
- Material Quality
- Polyethylene (PE)
-
- Mass
- 17 g/Pair
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 381.00
|
GOODS FOR HELMET
|
1 Pack(s)
|
2 Pieces Per Package
|
|
14 Day(s)
|
1 Set |
Basic Specifications
-
- Product Type
- Exterior
-
- Width(mm)
- 103
-
- Length(mm)
- 114
-
- Color
- White
-
- Trusco Code
- 354-0294
-
- Features
- Bump caps can easily be retrofitted with cut protection for the ear.
-
- Use
- For work to be performed in narrow spaces, such as assembling a machine. Inspection and maintenance.
-
- Applicable Model
- 143-EPA、143-SH
-
- Specifications
- 2 pcs. X 1 Set
-
- Material Quality
- Polyethylene (PE)
-
- Mass
- 17 g/Pair
-
- Amount Of Content
- 1 Set
Product Description
[Features]
· Can be attached to a bump cap to protect the ears against cuts.
[Applications]
· Work in narrow spaces such as machinery assembly, etc.
· Inspections, maintenance work.
Specifications of 1431
-
- Product Type
- Exterior
-
- Width(mm)
- 103
-
- Length(mm)
- 114
-
- Color
- White
-
- Trusco Code
- 354-0294
-
- Features
- Bump caps can easily be retrofitted with cut protection for the ear.
-
- Use
- For work to be performed in narrow spaces, such as assembling a machine. Inspection and maintenance.
-
- Applicable Model
- 143-EPA、143-SH
-
- Specifications
- 2 pcs. X 1 Set
-
- Material Quality
- Polyethylene (PE)
-
- Mass
- 17 g/Pair
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 381.00
|
GOODS FOR HELMET
|
1 Pack(s)
|
2 Pieces Per Package
|
|
14 Day(s)
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?