(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRP Helmet (Thermally Insulated Type)

FRP Helmet (Thermally Insulated Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of SC-11FHRA-KP-Y

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Mass(g)
    395
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    RA Band
  • Specification 3
    M Type One-Touch Chin Band
  • Specification 4
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls.
Part Number
SC-11FHRA-KP-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,738.24

HELMETS 1 Piece(s) 1 Day(s) Yellow

Basic Specifications

  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Mass(g)
    395
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    RA Band
  • Specification 3
    M Type One-Touch Chin Band
  • Specification 4
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls.

Product Description

[Features]
· Highly reflective coating with superior heat shielding and weather resistance to prevent a rise in temperature inside the helmet for more comfortable work.
[Applications]
· For protection from flying/falling objects and protection during falls.

Specifications of SC-11FHRA-KP-Y

  • Color
    Yellow
  • Product Model
    American Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Mass(g)
    395
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    RA Band
  • Specification 3
    M Type One-Touch Chin Band
  • Specification 4
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls.
Part Number
SC-11FHRA-KP-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 2,738.24

HELMETS 1 Piece(s) 1 Day(s) Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Highly reflective coating excellent in thermal insulation and weather resistance prevent temperature rise inside the helmet and realizes comfortable work.

Specification

●Ventilation Hole:None
●SPQ(piece):20

Materials

●Hat Material: FRP Resin