(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRP Helmet, Baseball Cap Type, Without Air Holes SC-9FRA

FRP Helmet, Baseball Cap Type, Without Air Holes SC-9FRA

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SC-9FRA-Y

  • Color
    Yellow
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Mass(g)
    370
  • Specification 1
    RA Band
  • Specification 2
    M Type One-Touch Chin Band
  • Specification 3
    Removal Preventing Mechanism
  • Use
    For Flying or Falling Objects.
  • Features
    RA Band makes size adjusting easy and firmly fits your head.
Part Number
SC-9FRA-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Shock Absorbing Liner (KP)

฿ 1,254.00

HELMETS 1 Piece(s) 19 Day(s) Yellow Yes

Basic Specifications

  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Material Quality
    FRP resin
  • Mass(g)
    370
  • Specification 1
    RA Band
  • Specification 2
    M Type One-Touch Chin Band
  • Specification 3
    Removal Preventing Mechanism
  • Use
    For Flying or Falling Objects.
  • Features
    RA Band makes size adjusting easy and firmly fits your head.

Product Description

[Features]
· Visor shape bent short to ensure upward field of view.
· Shaped to protect the back of the head.
· Fitting is simple, with the RA band the helmet will fit snugly.
[Applications]
· For protection from falling/flying objects.

Specifications of SC-9FRA-Y

  • Color
    Yellow
  • Product Model
    Baseball Cap Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    FRP resin
  • Mass(g)
    370
  • Specification 1
    RA Band
  • Specification 2
    M Type One-Touch Chin Band
  • Specification 3
    Removal Preventing Mechanism
  • Use
    For Flying or Falling Objects.
  • Features
    RA Band makes size adjusting easy and firmly fits your head.
Part Number
SC-9FRA-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Shock Absorbing Liner (KP)

฿ 1,254.00

HELMETS 1 Piece(s) 19 Day(s) Yellow Yes

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1