(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet (MP Type)

Helmet (MP Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of SC-MB-KP-W

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Mass(g)
    400
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    M Type One-Touch Chin Band
  • Specification 3
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Features
    Prevents coming off and slipping due to impacts to the front and back. With a just fit band to prevent unsteadiness.
Part Number
SC-MB-KP-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 581.84

HELMETS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Mass(g)
    400
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    M Type One-Touch Chin Band
  • Specification 3
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Features
    Prevents coming off and slipping due to impacts to the front and back. With a just fit band to prevent unsteadiness.

Product Description

Product recommended by the Japan Construction Occupational Safety and Health Association. Standard type.

Specifications of SC-MB-KP-W

  • Color
    White
  • Product Model
    MP Type
  • Transparent Visor
    None
  • Shield Surface / Slider Surface
    None
  • Vent
    None
  • Shock Absorbing Liner (KP)
    Yes
  • Material Quality
    ABS resin
  • Mass(g)
    400
  • Specification 1
    Shock-absorbing liner included
  • Specification 2
    M Type One-Touch Chin Band
  • Specification 3
    Removal Preventing Mechanism
  • Use
    For protection from flying or falling objects, injury from falls, and electricity. For electrical insulation. (Operating voltage of 7,000 V or lower)
  • Features
    Prevents coming off and slipping due to impacts to the front and back. With a just fit band to prevent unsteadiness.
Part Number
SC-MB-KP-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 581.84

HELMETS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1