1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stool Blue / Green

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stool Blue / Green
  • Stool Blue / Green
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,082.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CRS-42P-BL
CRS-42P-GR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code Amount Of Content

฿ 3,082.00

WORKING CHAIRS 1 Piece(s) 12 Day(s) Blue412-96791 Leg

฿ 3,082.00

WORKING CHAIRS 1 Piece(s) 12 Day(s) Green412-96871 Leg

Loading...

  1. 1

Basic Information

Product Type Working Chair Seat width x seat height(mm) 300X420 Specifications Finished Product
Caster Without Caster Chair Leg Cap Material Others Mass(g) 2200
Features An economical and versatile stool. The seat surface is made of resin, making it easy to clean. Seat up and down Lifting Feature NA Seat Surface Material Blow Mold
Leg Parts Material φ22 Round steel pipe Amount Of Content 1 Leg