1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Grade Locker

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,774.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A stylishly designed frameless locker.
· A high-grade locker with a smart appearance.

Part Number
WNULKS3SALE
WNULKS4SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Effective Dimensions per Box: Opening Width
(mm)
Mass
(g)
Amount Of Content

฿ 26,774.37

฿ 20,278.91

LOCKERS 1 Piece(s) 40 Day(s) For 3 people257556001 unit

฿ 29,681.76

฿ 22,181.18

LOCKERS 1 Piece(s) 40 Day(s) For 4 people182642001 unit

Loading...

  1. 1

Basic Information

Width (mm) 900 Height (mm) 1790 Depth (mm) 515
Color White Effective Dimensions per Box: Depth(mm) 478 Effective Dimensions per Box: Height(mm) 1680
Accessory Keys, Mirror with Towel Rack, Umbrella Stand, Water Receptacle, Rack Shelf, Coat Hook, Hanger Pipe Specifications Finished product Material SPCC
Amount Of Content 1 unit