(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It uses material made by BAHCO, a Swedish company with 100 years of tradition.
· It possesses excellent rigidity that combines hardness and flexibility.
· It allows high-precision and speedy work and is ideal for heavy cutting.
[Applications]
· For cutting difficult-to-cut materials such as general steel, stainless steel, etc.
Part Number |
---|
NS-1430X13-14 |
NS-1430X13-18 |
NS-1430X13-1014 |
NS-1625X13-14 |
NS-1625X13-18 |
NS-1625X13-1014 |
NS-1840X13-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Number of Teeth | Compatible Model | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,244.28 | TRC1 BAND SAW | 5 Piece(s) | 1 Day(s) | 1430 | 14 | Rex Mantis - 120A, XB125 | 4989999388510 | 765-2666 | 113 | ||
฿ 1,244.28 | TRC1 BAND SAW | 5 Piece(s) | 1 Day(s) | 1430 | 18 | Rex Mantis - 120A, XB125 | 4989999388527 | 765-2674 | 113 | ||
฿ 1,244.28 | TRC1 BAND SAW | 5 Piece(s) | 1 Day(s) | 1430 | 10/14 | Rex Mantis - 120A, XB125 | 4989999388503 | 765-2658 | 113 | ||
฿ 1,432.92 | TRC1 BAND SAW | 5 Piece(s) | 1 Day(s) | 1625 | 14 | Rex Mantis - 180, 180A | 4989999388541 | 765-2691 | 156 | ||
฿ 1,432.92 | TRC1 BAND SAW | 5 Piece(s) | 1 Day(s) | 1625 | 18 | Rex Mantis - 180, 180A | 4989999388558 | 765-2704 | 156 | ||
฿ 1,432.92 | TRC1 BAND SAW | 5 Piece(s) | 1 Day(s) | 1625 | 10/4 | Rex Mantis - 180, 180A | 4989999388534 | 765-2682 | 156 | ||
฿ 1,488.59 | TRC REPLACEMENT BLADES | 5 Piece(s) | 1 Day(s) | 1840 | 18 | Hitachi CB18F, CB18F2, CB18F3, CB18FA, CB18FA2 / Rex XB-185, XB-185A | 4989999554205 | 772-8034 | 146 |
Loading...
Application | Stainless Steel | Width(mm) | 13 | Thickness(mm) | 0.64 |
---|---|---|---|---|---|
Material | Cobalt HSS Bimetal |
How can we improve?
How can we improve?