1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trusco, Hand Saw Spare Blade (Cobalt High-Speed Steel), NS3906【5-100 Pieces Per Package】

Trusco, Hand Saw Spare Blade (Cobalt High-Speed Steel), NS3906
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 534.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· By attaching a 6-degree rake angle, smooth cutting is possible with a sharp bite.
· Durable high-grade cobalt-added HSS provides a long service life.
[Applications]
· For cutting stainless steel, alloy steel, etc.

Features

●By attaching a rake angle of 6 degrees, the bites are sharp and can cut smoothly.
●Long lasting by using high-grade high-speed steel containing cobalt which is excellent in durability.

Usage

●For cutting stainless steel, alloy steel and so on.

Specification

●Nominal Dimension (mm):250
●Total Length(mm):263
●Thickness(mm):0.65
●Compatible Model: 250mm wide Hacksaw

Materials

●Blade Edge: Bimetal with Cobalt 
●Saw Blade: Spring Steel
Part Number
NS3906-250-18-5P
NS3906-250-18-100P
NS3906-250-24-5P
NS3906-250-24-100P
NS3906-250-32-5P
NS3906-250-32-100P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Details Type Quantity/Pack
(sheet)
Pcs./Box.
(sheet)
Trusco Code Mass

฿ 534.00

REPLACEMENT BLADES 1 Pack(s)

5 Pieces Per Package

Same day 18250 mm Wide x 5 Sheets5-232-026680 g/pack

฿ 8,937.00

REPLACEMENT BLADES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 18250 mm Wide x 100 Sheets-100232-01931,700 g/box

฿ 534.00

REPLACEMENT BLADES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 24250 mm Wide x 5 Sheets5-232-027480 g/pack

฿ 8,937.00

REPLACEMENT BLADES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 24250 mm Wide x 100 Sheets-100232-02071,700 g/box

฿ 534.00

REPLACEMENT BLADES 1 Pack(s)

5 Pieces Per Package

Same day 32250 mm Wide x 5 Sheets5-232-028280 g/pack

฿ 8,937.00

REPLACEMENT BLADES 1 Pack(s)

100 Pieces Per Package

1 Day(s) 32250 mm Wide x 100 Sheets-100232-02151,700 g/box

Loading...

  1. 1

Basic Information

Application Stainless Steel / Alloy Steel Nominal dimension(mm) 250 Material Bimetal
Specifications 250 mm Wide Metal Saw Overall Length(mm) 263 Thickness(mm) 0.65
Material (saw) Spring Steel Features By attaching a 6-degree rake angle, smooth cutting is possible with a sharp bite. Durable high-grade cobalt with HSS provides a long service life. Application For cutting stainless steel, alloy steel, etc.