(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Popular all high-speed steel handsaw. It is more resilient than traditional high-speed steel saw blades, making it hard to break.
[Applications]
· For ironwork, stainless steel pipe laying, and electric construction pipe cutting.
Part Number |
---|
NS3805-250-24-5P |
NS3805-250-24-100P |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Quantity/Pack (sheet) | Pcs./Box. (sheet) | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 336.00 | REPLACEMENT BLADES | 1 Pack(s) | 5 Pieces Per Package | 1 Day(s) | Includes 5 sheets | 5 | - | 232-0258 | 80 g/pack | ||
฿ 8,875.53 | TRC STEP DRILLS HSS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | Includes 100 sheets | - | 100 | 232-0185 | 1,700 g/box |
Loading...
Application | Ironwork / Stainless Steel | Nominal dimension(mm) | 250 | Number of Teeth | 24 |
---|---|---|---|---|---|
Material | high-speed steel | Specifications | 250 mm Wide Metal Saw | Overall Length(mm) | 263 |
Thickness(mm) | 0.65 | Material (saw) | All High-speed High-Speed Steel HSS | Features | Popular all high-speed steel handsaw. It is more resilient than traditional high-speed steel saw blades, making it hard to break. |
Application | For ironwork, stainless steel pipe laying, and electric construction pipe cutting. |
How can we improve?
How can we improve?