1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spare Blade for Hand Saw, Bimetal High-Speed Steel 250 mm【5 Pieces Per Package】

Spare Blade for Hand Saw, Bimetal High-Speed Steel 250 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 305.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· This product is a low-cost, dual metal hand saw.
[Applications]
· For ironwork, stainless steel pipe laying, and electric construction pipe cutting.

Features

●Low price bimetal high-speed handsaw.

Usage

●For iron working, stainless pipes and piping/for cutting electrical pipe work.

Specification

●Nominal Dimension (mm):250
●Total Length(mm):263
●Thickness(mm):0.65
●Q'ty Per Bag(sheet):5

Materials

●Blade Edge: Bimetal High-Speed Steel
●Saw Blade: Spring Steel
Part Number
THS25018-5P
THS25024-5P
THS25032-5P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Trusco Code

฿ 305.00

REPLACEMENT BLADES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 18389-5220

฿ 305.00

REPLACEMENT BLADES 1 Pack(s)

5 Pieces Per Package

1 Day(s) 24389-5238

฿ 305.00

REPLACEMENT BLADES 1 Pack(s)

5 Pieces Per Package

Same day 32389-5246

Loading...

  1. 1

Basic Information

Application Ironwork / Stainless Steel Nominal dimension(mm) 250 Material Bimetal High-Speed Steel
Specifications 250 mm Wide Metal Saw Overall Length(mm) 263 Thickness(mm) 0.65
Material (saw) Spring Steel Quantity/Pack(sheet) 5 Mass 80 g/pack
Features This product is a low-cost, dual metal hand saw. Application For ironwork, stainless steel pipe laying, and electric construction pipe cutting.