- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Grease pump (for refilling, manually operated) w/ 1.5 m hose
Specifications of J3
-
- Type
- Lubricator
-
- Discharge Rate(cc/stroke)
- 60
-
- Details Model
- With Hose 1.5 m
-
- Maximum Discharge Pressure(MPa)
- 4.9
-
- Height x Diameter(mm)
- 630×315
-
- Trusco Code
- 121-7887
-
- Mass(g)
- 4100
-
- Features
- Dedicated instrument for filling the reserve tank of the central lubrication system.
-
- Applicable Grease Consistency
- #00・#0・#1
-
- Specifications
- Grease Can, Commercially Available 16 kg Can
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 27,174.67
|
GREASE PUMPS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Type
- Lubricator
-
- Discharge Rate(cc/stroke)
- 60
-
- Details Model
- With Hose 1.5 m
-
- Maximum Discharge Pressure(MPa)
- 4.9
-
- Height x Diameter(mm)
- 630×315
-
- Trusco Code
- 121-7887
-
- Mass(g)
- 4100
-
- Features
- Dedicated instrument for filling the reserve tank of the central lubrication system.
-
- Applicable Grease Consistency
- #00・#0・#1
-
- Specifications
- Grease Can, Commercially Available 16 kg Can
-
- Amount Of Content
- 1 unit
Product Description
[Features]
Discharge rate of 60 cc per stroke
A dedicated grease filling pump for transferring grease to the reserve tank
[Applications]
Transfer of grease to the reserve tank
Specifications of J3
-
- Type
- Lubricator
-
- Discharge Rate(cc/stroke)
- 60
-
- Details Model
- With Hose 1.5 m
-
- Maximum Discharge Pressure(MPa)
- 4.9
-
- Height x Diameter(mm)
- 630×315
-
- Trusco Code
- 121-7887
-
- Mass(g)
- 4100
-
- Features
- Dedicated instrument for filling the reserve tank of the central lubrication system.
-
- Applicable Grease Consistency
- #00・#0・#1
-
- Specifications
- Grease Can, Commercially Available 16 kg Can
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 27,174.67
|
GREASE PUMPS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?