(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Macnaught Grease Pump Volume Pump (Refilling Only, Hand Operated)

Macnaught Grease Pump Volume Pump (Refilling Only, Hand Operated)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of J2

  • Type
    Grease Gun
  • Discharge Rate(cc/stroke)
    60
  • Details Model
    Without Hose
  • Maximum Discharge Pressure(MPa)
    4.9
  • Height x Diameter(mm)
    630×315
  • Trusco Code
    121-7879
  • Mass(g)
    4100
  • Features
    Filling device for re-greasing hand pump, K5, K6 containers, and other items.
  • Applicable Grease Consistency
    #00・#0・#1
  • Specifications
    Grease Can, Commercially Available 16 kg Can
  • Amount Of Content
    1 unit
Part Number
J2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,916.00

GREASE PUMPS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Type
    Grease Gun
  • Discharge Rate(cc/stroke)
    60
  • Details Model
    Without Hose
  • Maximum Discharge Pressure(MPa)
    4.9
  • Height x Diameter(mm)
    630×315
  • Trusco Code
    121-7879
  • Mass(g)
    4100
  • Features
    Filling device for re-greasing hand pump, K5, K6 containers, and other items.
  • Applicable Grease Consistency
    #00・#0・#1
  • Specifications
    Grease Can, Commercially Available 16 kg Can
  • Amount Of Content
    1 unit

Product Description

Dedicated filler pump to transfer grease to dedicated cans etc.
[Features]
· It is possible to set directly in commercially available 16 kg pails.
· Compatible grease: # 1.
· Discharge volume of 60 cc per 1 stroke.
[Applications]
· It is ideal for filling with a large amount of grease.
· Ideal for transferring grease to hand pumps, K5 and K6 containers, and other items.

Specifications of J2

  • Type
    Grease Gun
  • Discharge Rate(cc/stroke)
    60
  • Details Model
    Without Hose
  • Maximum Discharge Pressure(MPa)
    4.9
  • Height x Diameter(mm)
    630×315
  • Trusco Code
    121-7879
  • Mass(g)
    4100
  • Features
    Filling device for re-greasing hand pump, K5, K6 containers, and other items.
  • Applicable Grease Consistency
    #00・#0・#1
  • Specifications
    Grease Can, Commercially Available 16 kg Can
  • Amount Of Content
    1 unit
Part Number
J2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,916.00

GREASE PUMPS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1