- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hand Bucket Pump for Oil (with Pail Can)
Specifications of STB-60
-
- Type
- Lubricator
-
- Hose Length(m)
- 2
-
- Details Model
- Flowmeter Included
-
- Discharge Rate(cc/stroke)
- 40
-
- Trusco Code
- 112-6741
-
- Total Height x Total Width(mm)
- 795X400
-
- Carry
- Available
-
- Mass(g)
- 11300
-
- Features
- Oil lubrication is operated with a manual type pump. Oil tank having 20 l capacity is built-in. It is also suitable for outdoor work without a compressor. Flow meter (with filter).
-
- Accessories
- Oil Resistant Hose 2 m, with Nozzle
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 39,713.28
฿ 24,133.76
|
OIL PUMPS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Type
- Lubricator
-
- Hose Length(m)
- 2
-
- Details Model
- Flowmeter Included
-
- Discharge Rate(cc/stroke)
- 40
-
- Trusco Code
- 112-6741
-
- Total Height x Total Width(mm)
- 795X400
-
- Carry
- Available
-
- Mass(g)
- 11300
-
- Features
- Oil lubrication is operated with a manual type pump. Oil tank having 20 l capacity is built-in. It is also suitable for outdoor work without a compressor. Flow meter (with filter).
-
- Accessories
- Oil Resistant Hose 2 m, with Nozzle
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Oil lubrication is done using a manual pump.
· Equipped with a 20 L capacity oil tank.
· Ideal for outdoor work without a compressor.
· Flowmeter (with filter).
Specifications of STB-60
-
- Type
- Lubricator
-
- Hose Length(m)
- 2
-
- Details Model
- Flowmeter Included
-
- Discharge Rate(cc/stroke)
- 40
-
- Trusco Code
- 112-6741
-
- Total Height x Total Width(mm)
- 795X400
-
- Carry
- Available
-
- Mass(g)
- 11300
-
- Features
- Oil lubrication is operated with a manual type pump. Oil tank having 20 l capacity is built-in. It is also suitable for outdoor work without a compressor. Flow meter (with filter).
-
- Accessories
- Oil Resistant Hose 2 m, with Nozzle
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 39,713.28
฿ 24,133.76
|
OIL PUMPS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?