- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of HOP-20
-
- Type
- Lubricator
-
- Hose Length(m)
- 2
-
- Discharge Rate(cc/stroke)
- 60
-
- Trusco Code
- 325-8670
-
- Total Height x Total Width(mm)
- 540X410
-
- Mass(g)
- 1900
-
- Features
- Universal type oil pump that can be used with various 20 L oil pail cans. Install by simply inserting the pump into a market pail can.
-
- Oil can
- Commercial 16 kg Can
-
- Accessories
- Hose with Nozzle 2 m Carry
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,250.55
|
GREASE PUMPS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Type
- Lubricator
-
- Hose Length(m)
- 2
-
- Discharge Rate(cc/stroke)
- 60
-
- Trusco Code
- 325-8670
-
- Total Height x Total Width(mm)
- 540X410
-
- Mass(g)
- 1900
-
- Features
- Universal type oil pump that can be used with various 20 L oil pail cans. Install by simply inserting the pump into a market pail can.
-
- Oil can
- Commercial 16 kg Can
-
- Accessories
- Hose with Nozzle 2 m Carry
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Universal type oil pump that can be used with various 20 L oil pails.
· It is used simply by inserting the pump into a commercially available pail.
[Applications]
· Supply of oils such as engine oil, gear oil, operating oil, etc.
Specifications of HOP-20
-
- Type
- Lubricator
-
- Hose Length(m)
- 2
-
- Discharge Rate(cc/stroke)
- 60
-
- Trusco Code
- 325-8670
-
- Total Height x Total Width(mm)
- 540X410
-
- Mass(g)
- 1900
-
- Features
- Universal type oil pump that can be used with various 20 L oil pail cans. Install by simply inserting the pump into a market pail can.
-
- Oil can
- Commercial 16 kg Can
-
- Accessories
- Hose with Nozzle 2 m Carry
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 11,250.55
|
GREASE PUMPS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?