(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lubricator (electric)

Lubricator (electric)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EPL-100

  • Type
    Lubricator
  • Discharge Rate(cc/min)
    120
  • Trusco Code
    166-0314
  • Maximum Discharge Pressure(MPa)
    28
  • Height x Diameter(mm)
    600X390
  • Mass(g)
    13000
  • Features
    Grease supply for a variety of machines, such as machine tools, can be performed easily at locations inside manufacturing plants, where there is no air source. Grease lubricator ideal for maintenance work, with easy handling and high delivery pressure.
  • Applicable Grease Consistency
    #00 to #2
  • Power
    Single-Phase 100 V
  • Power Consumption
    200W
  • Amount Of Content
    1 unit
Part Number
EPL-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 130,307.21

฿ 97,026.75

GREASE PUMPS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Type
    Lubricator
  • Discharge Rate(cc/min)
    120
  • Trusco Code
    166-0314
  • Maximum Discharge Pressure(MPa)
    28
  • Height x Diameter(mm)
    600X390
  • Mass(g)
    13000
  • Features
    Grease supply for a variety of machines, such as machine tools, can be performed easily at locations inside manufacturing plants, where there is no air source. Grease lubricator ideal for maintenance work, with easy handling and high delivery pressure.
  • Applicable Grease Consistency
    #00 to #2
  • Power
    Single-Phase 100 V
  • Power Consumption
    200W
  • Amount Of Content
    1 unit

Product Description

[Features]
· Grease supply for a variety of machines, such as machine tools, can be performed easily at locations inside manufacturing plants, where there is no air source.
· This is a grease lubricator which is ideal for maintenance work since it is easy to handle, and has a high discharge pressure.

Specifications of EPL-100

  • Type
    Lubricator
  • Discharge Rate(cc/min)
    120
  • Trusco Code
    166-0314
  • Maximum Discharge Pressure(MPa)
    28
  • Height x Diameter(mm)
    600X390
  • Mass(g)
    13000
  • Features
    Grease supply for a variety of machines, such as machine tools, can be performed easily at locations inside manufacturing plants, where there is no air source. Grease lubricator ideal for maintenance work, with easy handling and high delivery pressure.
  • Applicable Grease Consistency
    #00 to #2
  • Power
    Single-Phase 100 V
  • Power Consumption
    200W
  • Amount Of Content
    1 unit
Part Number
EPL-100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 130,307.21

฿ 97,026.75

GREASE PUMPS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1