(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand bucket pump for greasing (manual)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SK-77

  • Type
    Lubricator
  • Discharge Rate(cc/stroke)
    3.2
  • Trusco Code
    112-6784
  • Maximum Discharge Pressure(MPa)
    25
  • Height x Diameter(mm)
    795X394
  • Carry
    Available
  • Mass(g)
    11300
  • Features
    Oil lubrication is operated with a manual type pump. It is also suitable for outdoor work without a compressor. It can be set onto commercial pails (16 kg).
  • Applicable Grease Consistency
    #00 to #0
  • Amount Of Content
    1 unit
Part Number
SK-77 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,618.89

฿ 28,691.02

GREASE PUMPS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Type
    Lubricator
  • Discharge Rate(cc/stroke)
    3.2
  • Trusco Code
    112-6784
  • Maximum Discharge Pressure(MPa)
    25
  • Height x Diameter(mm)
    795X394
  • Carry
    Available
  • Mass(g)
    11300
  • Features
    Oil lubrication is operated with a manual type pump. It is also suitable for outdoor work without a compressor. It can be set onto commercial pails (16 kg).
  • Applicable Grease Consistency
    #00 to #0
  • Amount Of Content
    1 unit

Product Description

[Features]
· Grease lubrication is done using a manual pump.
· Ideal for outdoor work without a compressor.
· A commercially available pail (16 kg) can also be set.

Specifications of SK-77

  • Type
    Lubricator
  • Discharge Rate(cc/stroke)
    3.2
  • Trusco Code
    112-6784
  • Maximum Discharge Pressure(MPa)
    25
  • Height x Diameter(mm)
    795X394
  • Carry
    Available
  • Mass(g)
    11300
  • Features
    Oil lubrication is operated with a manual type pump. It is also suitable for outdoor work without a compressor. It can be set onto commercial pails (16 kg).
  • Applicable Grease Consistency
    #00 to #0
  • Amount Of Content
    1 unit
Part Number
SK-77 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 35,618.89

฿ 28,691.02

GREASE PUMPS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1