(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Grease Can (for Cartridge Grease Only) with Multi Grease

Cartridge Grease Can (for Cartridge Grease Only) with Multi Grease

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CH-400G

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    240
  • Details Model
    Includes Multi Grease
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    368
  • Maximum Pressure(MPa)
    50
  • Trusco Code
    112-7721
  • Mass(g)
    1290
  • Features
    The CH-400 package model includes one MMG-400CG micro-R multi grease container.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Exactly No.0–No.2
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (HSP-2)
  • Amount Of Content
    1 pc.
Part Number
CH-400G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,897.78

GREASE GUNS 4 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    240
  • Details Model
    Includes Multi Grease
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    368
  • Maximum Pressure(MPa)
    50
  • Trusco Code
    112-7721
  • Mass(g)
    1290
  • Features
    The CH-400 package model includes one MMG-400CG micro-R multi grease container.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Exactly No.0–No.2
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (HSP-2)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A dedicated 420 cc cartridge grease gun.
· A package model consisting of a set made by adding 1 MMG-400CG Micro® Multi Grease to CH-400.
[Applications]
· For lubricating construction and agricultural machinery.

Specifications of CH-400G

  • Type
    Grease Gun
  • Discharge Rate at One Time(cc)
    1
  • Nozzle Length(mm)
    240
  • Details Model
    Includes Multi Grease
  • Oil Tank Diameter(mm)
    59.6
  • Total length(mm)
    368
  • Maximum Pressure(MPa)
    50
  • Trusco Code
    112-7721
  • Mass(g)
    1290
  • Features
    The CH-400 package model includes one MMG-400CG micro-R multi grease container.
  • Nozzle Connecting Screw
    Rc1/8
  • Applicable Grease
    Exactly No.0–No.2
  • Specifications
    For Hydraulic Nipple
  • Accessories
    Nozzle (HSP-2)
  • Amount Of Content
    1 pc.
Part Number
CH-400G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,897.78

GREASE GUNS 4 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1