1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil additive Moriconc M100

OIL ADDITIVES

Oil additive Moriconc M100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,040.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A molybdenum-containing additive that prevents wear, abnormal noise, and oil temperature rise.
·A general-purpose type with completely dispersed molybdenum disulfide.
<LO-1>
·An oil additive containing fine molybdenum disulfide particles with excellent heat resistance, pressure resistance, and wear resistance.
·By adding it to oil, it forms a low-friction lubricating film on sliding surfaces to prevent metal contact, reduce wear, abnormal noise, and oil temperature rise, and has the effect of extending lubrication and oil change intervals and machine life. To do
<LO-4, LO-18>
[Applications]
·Gear oil for various speed reducers, worm gears, etc.
·For initial break-in lubrication that tends to generate heat in various machines

·For bearing oil such as high-load crusher bearings.
·Measures against heat generation during overload operation
·For oil in places where it is difficult to refuel or change oil, such as overhead cranes.
·Chain oil for total loss type lubrication
<LO-4, LO-18>

Part Number
LO-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 2,040.64

OIL ADDITIVES 2 Piece(s) 6 Day(s) 1 Can (1 L)

Loading...

  1. 1

Basic Information

Product Type Lubricant Viscosity ISO VG100 Standard Dosage 10%
Material: Primary Component Mineral Oil, Molybdenum Disulfide Body / Option Main Body Trusco Code 123-2240
Mass(g) 1050 Features Molybdenum compound additive that prevents abrasion, noise, and increased oil temperature. It is a general purpose type with complete dispersion of the molybdenum disulfide. Use Gear oil of various speed reducers, worm gears to which load is applied. Gear oil for various speed reducers, worm gears to which load is applied at the time of initial running-in lubrication which makes heat generation easy for various machinery.
Amount Of Content 1 Can (1 L)