1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumi Gear Oil MO (315344)

OILS FOR MACHINE TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gear oil that is mixed with an organic molybdenum compound to form a low friction molybdenum coating on sliding surfaces.
[Features]
· Has excellent oxidation stability, and generates very little harmful sludge that promotes oxidative degradation of oil.
· Contains special additives for excellent oxidation, little change in viscosity and stable, long-time performance.
· Antioxidants and lubricant additives were mixed into an excellent base oil.
· Exhibits effectiveness in preventing machinery wear, abnormal noise, and rising oil temperatures, and in extending lubrication and oil change intervals and machine working life.
[Applications]
· Vibration / noise / heat generation is alleviated by preventing damage such as pitching or scoring, which makes up the majority of gear trouble.
· Effective for extending gear life and prolonging lubrication intervals.
· Additives used in the currently used oil are also effective in temporary use when vibration/noise/heat generation and other trouble arises.

Part Number
315344
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipViscosity Grade Trusco Code Amount Of Content

฿ 2,494.89

OILS FOR MACHINE TOOL 2 Piece(s) 6 Day(s) ISO VG150384-98991 Can (4 L)

Loading...

  1. 1

Basic Information

Product Type Other Operating Temperature Range 150 °C or less Color Pale transparent green and yellow
Material: Primary Component Mineral Oil, Organic Molybdenum Compound, Lubricating Additive Body / Option Main Body Mass(g) 3600
Features A mineral-based gear oil pursuing long life. Special additive provides excellent oxidation stability, enabling stable long-term performance with fewer viscosity fluctuations. Organic molybdenum is added, to form a molybdenum coating that reduces friction on sliding surfaces, enabling the superior effect of extended refill/refresh oil intervals and prolonged service life, preventing abrasion, abnormal noise, and high oil temperature in machinery. Use For heavy load and impact load hydraulic devices, cement mills, and other low-speed machines. For various sealed, low-speed devices on industrial machinery. For various low-speed cranes. Amount Of Content 1 Can (4 L)