1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) Tip Shield

NEP AIR DUSTERS

Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) Tip Shield
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 490.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents blowback during work.
[Applications]
· Maintenance Auxiliary Tool.

 
Part Number
YKAG-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 490.43

NEP AIR DUSTERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Resin Body) Max Operating Pressure(Mpa) 1.6 Outer Diameter(mm) 100
Trusco Code 373-9198 Mass(g) 30 Features Prevents blowback during work.

Please check the type/dimensions/specifications of the part YKAG-01 in the Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) Tip Shield series.