1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) Venturi

AIR DUSTERS

Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) Venturi
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 511.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ensures a large air flow.
[Applications]
· Maintenance Auxiliary Tool.

Part Number
YKAG-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 511.53

AIR DUSTERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Duster (Resin Body) Max Operating Pressure(Mpa) 1.6 Overall Length(mm) 55
Trusco Code 373-9228 Mass(g) 10 Features Ensures a large air flow.

Please check the type/dimensions/specifications of the part YKAG-04 in the Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) Venturi series.