1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) (YKAG-090A)

NEP AIR DUSTERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The POM resin body and lever provide a substantial weight-reduction.
[Applications]
· Air blowing dust or water generated during work.
· Maintenance Auxiliary Tool.

Part Number
YKAG-090A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,049.43

NEP AIR DUSTERS 1 Piece(s) 5 Day(s) 90254373-9252145

Loading...

  1. 1

Basic Information

Product Type Air Duster (Resin Body) Max Operating Pressure(Mpa) 1.6 Nozzle Diameter(mm) 4
Nozzle Mounting Port - Air Mounting Port G1/4 Features The POM resin body and lever provide a substantial weight-reduction.
Application Air blowing dust or water generated during work.

Please check the type/dimensions/specifications of the part YKAG-090A in the Air Blow Gun (Lever Type / Long Nozzle / Nipple Type) series.

Products with similar specification

Part Number
YKAG-330A
YKAG-490A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNozzle Length
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 2,052.64

1 Piece(s) 5 Day(s) 320492373-9261180

฿ 2,270.25

1 Piece(s) 1 Day(s) 490666373-9279210