1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paper Disc【100 Pieces Per Package】

Paper Disc
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,685.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Alumina-based abrasive grain is used, making it well suited for cutting mainly iron-based materials such as iron and steel, or hardened steel.
[Applications]
· Deburring, chamfering, grinding, and polishing of metal.

Part Number
PD-80
PD-120
PD-180
PD-320
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle size (#) Trusco Code Mass
(g/Pack)

฿ 1,686.71

ZEM AIR MICRO GRINDERS 1 Pack(s)

100 Pieces Per Package

6 Day(s) 80390-082785

฿ 1,685.95

ZEM AIR MICRO GRINDERS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 120390-079780

฿ 1,685.95

ZEM AIR MICRO GRINDERS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 180390-080180

฿ 1,685.19

ZEM AIR MICRO GRINDERS 1 Pack(s)

100 Pieces Per Package

5 Day(s) 320390-081975

Loading...

  1. 1

Basic Information

Body / Related Products Body Number of pieces per pack(Sheets) 100 Hose inner dia.(mm) 12
Hose outer diameter(mm) 30 Applicable Models M-109、M-111 Advantages Alumina-based abrasive grain is used, making it well suited for cutting mainly iron-based materials such as iron and steel, or hardened steel.
Use Deburring, chamfering, grinding, and polishing of metal.